The MCP14700 is a high-speed synchronous MOSFET driver designed to optimally
drive a high-side and low-side N-Channel MOSFET. The MCP14700 has two PWM inputs to
allow independent control of the external N-Channel MOSFETs. The transition thresholds
for the PWM inputs are typically of 1.6V on a rising PWM input signal and typically of
1.2V on a falling PWM input signal. This makes the MCP14700 ideally suited for
controllers that utilize 3.0V TTL/CMOS logic. Figure 7-3. MCP14700
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.