7.1 Appendix A: Hardware Components
The CIP Hybrid Power Starter Kit features the following hardware components:
- PIC16F1779 Hybrid Power Microcontroller
- Synchronous Buck Converter Power Board
- High-Side Current Sense Transformer for PCMC
- Temperature Sensor
- Four Light Emitting Diodes (Two Green, One Red and One Blue)
- One Mechanical Pushbutton
- I2C Bridge PMBus
- On-board USB Programmer/Debugger