4.4.2 VMC Closed Loop Test
Below are the steps for testing the VMC Closed Loop operation of the CIP Hybrid Power Starter Kit.
- Remove programming interface. Place CH1 oscilloscope probe to PWM_HS test point, CH2 oscilloscope probe to PWM_LS test point, CH3 oscilloscope probe to CT_CS test point, and CH4 oscilloscope probe to VOUT test point.
- Connect DC supply (set to 6V) and LOAD (set to 2A). Power-up the board. PWM_HS, PWM_LS and CT_CS signals and VOUT can be monitored.
- Increase VIN up to 16V. VOUT is regulated to 3.3V.
- Increase LOAD to 4A. VOUT is regulated to 3.3V.
- Observe control loop stability is by measuring the frequency response of the open
loop gain in the closed loop system. This magnitude/phase measurement is commonly
used to determine the three main stability criteria indicators phase margin, gain
margin and gain slope at the crossover frequency of the gain.
Figure 4-36. VMC Gain and Phase Measurements at VIN = 9V, LOAD = 4A