43.8.14 Offset
| Name: | OFFSET |
| Offset: | 0x1C |
| Reset: | 0x0000 |
| Property: | Enable-Protected, PAC Write-Protection, not reset by a software reset |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| OFFSETC[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OFFSETC[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OFFSETC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – OFFSETC[23:0] Offset Correction
This value from production test must be loaded from the NVM temperature calibration row into the register by software to achieve the specified accuracy.
The bitfield can also be written by CPU.
These bits define how the TSENS measurement result is compensated for offset error before being written to the VALUE register. This OFFSET value is in two’s complement format.