43.8.8 Status
| Name: | STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVF | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 0 – OVF Result Overflow
Writing a zero to this bit has no effect.
Writing a one to this bit has no effect.
| Value | Description |
|---|---|
| 0 | No overflow in the VALUE register has occurred. The result is valid. |
| 1 | An overflow occurred in the VALUE register. The result is not valid. |