43.8.5 Interrupt Enable Clear
| Name: | INTENCLR |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVF | WINMON | OVERRUN | RESRDY | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – OVF Overflow Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Overflow Interrupt Enable bit, which disables the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The overflow interrupt is disabled. |
| 1 | The overflow interrupt is enabled, and an interrupt request will be generated when the Overflow interrupt flag is set. |
Bit 2 – WINMON Window Monitor Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Window Monitor Interrupt Enable bit, which disables the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The window monitor interrupt is disabled. |
| 1 | The window monitor interrupt is enabled, and an interrupt request will be generated when the Window Monitor interrupt flag is set. |
Bit 1 – OVERRUN Overrun Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Overrun Interrupt Enable bit, which disables the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Overrun interrupt is disabled. |
| 1 | The Overrun interrupt is enabled, and an interrupt request will be generated when the Overrun interrupt flag is set. |
Bit 0 – RESRDY Result Ready Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Result Ready Interrupt Enable bit, which disables the corresponding interrupt request.
| Value | Description |
|---|---|
| 0 | The Result Ready interrupt is disabled. |
| 1 | The Result Ready interrupt is enabled, and an interrupt request will be generated when the Result Ready interrupt flag is set. |