49.4.3 32.768 kHz Internal Oscillator (OSC32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Fout | Output frequency | at 25°C , at VDDANA = 5.0V | 30.965 | 32.768 | 34.57 | kHz |
| at 25°C , over [2.7, 5.5]V | 28.835 | 32.768 | 36.7 | kHz | ||
| over[-40,125]°C, over [2.7, 5.5]V | 24.282 | 32.768 | 38.01 | kHz | ||
| Tstartup | Startup time | - | - | 1 | 2 | cycles |
| Duty (1) | Duty Cycle | - | - | 50 | - | % |
Note:
- These values are based on simulation, and are not covered by test or characterization.