49.4.4 Ultra Low-Power Internal 32.768 kHz RC Oscillator (OSCULP32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Fout | Output frequency | at 25°C , at VDDANA = 5.0V | 30.474 | 32.768 | 34.57 | kHz |
| at 25°C , over [2.7, 5.5]V | 30.474 | 32.768 | 35.062 | kHz | ||
| over[-40,125]°C, over [2.7, 5.5]V | 22.937 | 32.768 | 40.960 | kHz | ||
| Duty | Duty Cycle | - | 50 | - | % |