48.8.4 32.768 kHz Internal Oscillator (OSC32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Fout | Output frequency | at 25 degC , at Vddana = 5.0V | 31.948 | 32.768 | 33.587 | kHz |
| at 25 degC , over [2.7, 5.5]V | 28.835 | 32.768 | 36.700 | kHz | ||
| over[-40,125]C, over [2.7, 5.5]V | 24.282 | 32.768 | 38.010 | kHz | ||
| Tstartup | Startup time | - | 1 | 2 | cycles | |
| Duty (1) | Duty Cycle | - | 50 | - | % |
- These values are based on simulation, and are not covered by test or characterization.
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD | Current consumption | VDD = 5.0V |
Max 125°C Typ 25°C | 0.864 | 1.4 | μA |
- These values are based on characterization.