45.5 Supply Characteristics
| Symbol | Conditions | Voltage | ||
|---|---|---|---|---|
| Min. | Max. | Units | ||
| VDDIO VDDIN VDDANA | Full Voltage Range | 2.7 | 5.5 | V |
| Symbol | Parameter | Fall Rate | Rise Rate | Units |
|---|---|---|---|---|
| Max | Max. | |||
| VDDIO | DC supply peripheral I/Os, internal regulator and analog supply | 0.05 | 0.1 | V/μs |
| VDDIN | 0.05 | 0.1 | ||
| VDDANA | 0.05 | 0.1 |
| Symbol | Conditions | Current | Units | |
|---|---|---|---|---|
| Max | ||||
| IINPUT(1) | Power up Maximum current | 1.9 | mA | |
Note:
- IINPUT is the minimum requirement for the power supply connected to the device.