45.8 Wake-Up Time
Conditions:
- VDD = 5.0V
- CPU clock = OSC48M @8Mhz
- 0 Wait-state
- Cache enabled
- Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPPRM=1)
CPU sets an IO by writing PORT->IOBUS without jumping in an interrupt handler (Cortex M0+ register PRIMASK=1). The wakeup time is measured between the edge of the wakeup input signal and the edge of the GPIO pin.
| Sleep Mode | Typ. | Unit |
|---|---|---|
| Idle (idle0 or idle2) | 15.2 | µs |
| Standby | 48 | µs |