45.11 NVM Characteristics
| CPU FMAX (MHz) | 0WS | 1WS | 2WS |
|---|---|---|---|
| VDD>2.7V | 19 | 38 | 64 |
| VDD>4.5V | 20 | 38 | 64 |
| Symbol | Parameter | Max. | Units |
|---|---|---|---|
| tFPP | Page Write (1) | 2.5 | ms |
| tFRE | Row erase (1) | 6 | ms |
| tFSE | Chip erase (1) | 260 | ms |
Note:
- These values are based on simulation, and are not covered by test or characterization. For this Flash technology, a maximum number of 8 consecutive writes is allowed per row. Once this number is reached, a row erase is mandatory.
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| RetNVM25k | Retention after up to 25k | Average ambient 55°C | 10 | 50 | Years |
| RetNVM2.5k | Retention after up to 2.5k | Average ambient 55°C | 20 | 100 | Years |
| RetNVM100 | Retention after up to 100 | Average ambient 55°C | 25 | >100 | Years |
| CycNVM | Cycling Endurance(1) | -40°C < TA < 85°C | 25k | - | Cycles |
Note:
- An endurance cycle is a write and an erase operation.
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| RetEEPROM100k | Retention after up to 100k | Average ambient 55°C | 10 | 50 | Years |
| RetEEPROM10k | Retention after up to 10k | Average ambient 55°C | 20 | 100 | Years |
| CycEEPROM | Cycling Endurance(2) | -40°C < Ta < 85°C | 100k | - | Cycles |
Note:
- The EEPROM emulation is a software emulation described in the Application Note “AT03265”.
- An endurance cycle is a write and an erase operation.
| Symbol | Parameter | Typ. | Units |
|---|---|---|---|
| IDDIN | Maximum Current (peak) during whole programming or erase operation | 10 | mA |