24.10.11 Compare n Value in COUNT16 mode (CTRLA.MODE=1)
Note: This register is write-synchronized: SYNCBUSY.COMPn must be checked to ensure the
COMPn register synchronization is complete.
| Name: | COMPn |
| Offset: | 0x20 + n*0x02 [n=0..1] |
| Reset: | 0x0000 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| COMP[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COMP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |