48.9.3 CAN Timing
| Parameter | Conditions | Max. | Units |
|---|---|---|---|
| TxCAN output delay |
VDD = 2.7V Load = 20pF VOL/VOH = VDD/2 | 29.4 | ns |
|
VDD = 4.5V Load = 20pF VOL/VOH = VDD/2 | 20.6 |
- These values are based on simulation. These values are not covered by test limits in production.
- These values are obtained with Output Driver Strength Selection as DRVSTR = 1.