39.6.2.1 Initialization

The following registers are enable-protected, meaning that they can only be written when the SDADC is disabled (CTRLA.ENABLE is zero):

  • CTRLA ONEDEMAND and RUNSTDBY bits
  • CTRLB
  • CTRLC
  • EVCTRL
  • ANACTRL

Enable-protection is denoted by the Enable-Protected property in the register description.