48.6.7.1 PTC Power Consumption
The values given in the table below are measured values of power consumption under the following conditions:
- Operating conditions
- VDD = 5.0V
- Clocks
- OSC48M used as main clock source, running undivided at 48 MHz
- CPU is running on Flash with 2 wait states, at 48 MHz
- PTC running at 4 MHz
- PTC configuration
- Mutual-Capacitance mode
- One-touch channel
- System configuration
- Standby Sleep mode enabled.
- RTC running on ULP32K: Used to define the PTC scan rate, through the event system.
- Drift Calibration disabled: No interrupts, PTC scans are performed in Standby mode
- Drift Calibration enabled: RTC interrupts (wakeup) the CPU to perform PTC scans. PTC drift calibration is performed every 1.5 sec.
Symbol | Parameters | Drift Calibration | PTC scan rate | Oversamples | Ta | Typ. | Max | Units |
---|---|---|---|---|---|---|---|---|
IDD | Current Consumption | Disabled | 10 | 4 | Max 125°C Typ 25°C | 24 | 909 | µA |
16 | 43 | 933 | ||||||
50 | 4 | 17 | 902 | |||||
16 | 22 | 908 | ||||||
100 | 4 | 16 | 901 | |||||
16 | 19 | 905 | ||||||
200 | 4 | 16 | 901 | |||||
16 | 17 | 903 | ||||||
Enabled | 10 | 4 | 30 | 920 | ||||
16 | 50 | 944 | ||||||
50 | 4 | 20 | 907 | |||||
16 | 24 | 912 | ||||||
100 | 4 | 18 | 906 | |||||
16 | 21 | 908 | ||||||
200 | 4 | 17 | 905 | |||||
16 | 19 | 907 |
Note:
- These values are based on characterization.