47.4.7 Voltage Reference Characteristics

Table 47-16. Voltage Reference Characteristics(1)
Symbol Parameter Conditions Min. Typ. Max. Units
INTREF ADC, SDADC, DAC, AC Internal reference

nom. 1.024V

VDDANA=5.0V

Ta= 25°C

1.003 1.024 1.045 V

nom. 2.048V

VDDANA=5.0V

Ta= 25°C

2.007 2.048 2.089

nom. 4.096V

VDDANA=5.0V

Ta= 25°C

4.014 4.096 4.178
Reference temperature coefficient Drift over [-40, +25]°C - -0.016/0.028 - %/°C
Drift over [+25, +85]°C - -0.022/0.029 -
Drift over [+25, +105]°C - -0.031/0.03 -
Reference supply coefficient Drift over [2.7, 5.5]V - -0.2/0.3 - %/V
  1. These are based on characterization.