45.12.3 Digital Phase Locked Loop (DPLL) Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fIN(1) | Input frequency | 32 | 2000 | KHz | ||
fOUT(1) | DCO Output frequency | 48 | 96 | MHz | ||
Jp(2) |
Period jitter (Peak-Peak value) |
fIN = 32 kHz, fOUT = 48 MHz | - | 1.5 | 3.0 | % |
fIN = 32 kHz, fOUT = 64 MHz | - | 1.7 | 4.0 | |||
fIN = 32 kHz, fOUT = 96 MHz | - | 2.7 | 8.0 | |||
fIN = 2 MHz, fOUT = 48 MHz | - | 1.8 | 4.0 | |||
fIN = 2 MHz, fOUT = 64 MHz | - | 1.9 | 4.0 | |||
fIN = 2 MHz, fOUT = 96 MHz | - | 2.5 | 6.0 | |||
tLOCK(2) | Lock Time |
After startup, time to get lock signal. fIN = 32 kHz, fOUT = 96 MHz |
- | 1.1 | 1.5 | ms |
After startup, time to get lock signal. fIN = 2 MHz, fOUT = 96 MHz |
- | 25 | 35 | μs | ||
Duty(1) | Duty cycle | - | - | 50 | - | % |
- These values are based on simulation, and are not covered by test limits in production or characterization.
- These values are based on characterization.
- DPLL jitter is sensitive to digital on-chip activity, which is application dependent.
Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|
IDD | Current Consumption | Ck = 48 MHz, VDD = 5.0V |
Max 85°C Typ 25°C |
536 | 612 | µA |
Ck = 64 MHz, VDD = 5.0V | 640 | 721 | ||||
Ck = 96 MHz, VDD = 5.0V | 865 | 970 |
- These values are based on characterization.