45.13.3 CAN Timing

Table 45-61. CAN Physical Layer Timing(1)
Parameter Conditions Max. Units
TXCAN output delay

VDD = 2.7V

Load = 20pF

VOL/VOH = VDD/2

13.9 ns

VDD = 4.5V

Load = 20pF

VOL/VOH = VDD/2

12.55
RXCAN input delay

VDD = 2.7V

VOL/VOH = VDD/2

27.4

VDD = 4.5V

VOL/VOH = VDD/2

18.9
  1. These values are based on simulation. These values are not covered by test limits in production.