48.8.2.1 Crystal Oscillator Characteristics
The following table describes the characteristics for the oscillator when a crystal is connected between XIN32 and XOUT32.
Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
---|---|---|---|---|---|---|
ESR | Crystal Equivalent Series Resistance - SF = 3 | F = 32.768 kHz, CL=12.5 pF | - | - | 70 | kΩ |
Tstart | Startup time | F = 32.768 kHz, CL=12.5 pF | - | 16 | 26 | Kcycles |
- These are based on simulation. These values are not covered by test or characterization
Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
---|---|---|---|---|---|---|
IDD | Current consumption | VDD = 5.0V |
Max 125°C Typ 25°C |
1528 | 1900 | nA |
- These are based on characterization.