27.5.7 Analog Connections

Analog signals are normally connected to pins by configuring the peripheral instance and do not need to use the Peripheral Multiplexer. However, configuring the PORT pin to use an analog function—typically peripheral function B—will disable the controls for pull-up, input, and output.