28.4.3.1.3 Address Range
The range of addresses between, and including, ADDR.ADDR and ADDR.ADDRMASK will result in a match. ADDR.ADDR and ADDR.ADDRMASK can be set to any two addresses, with ADDR.ADDR serving as the upper limit and ADDR.ADDRMASK as the lower limit.