28.4.3.1 Address Match and Mask
The SERCOM address match and mask feature is capable of matching either one address with a mask, two unique addresses, or a range of addresses, based on the mode selected. The match uses seven or eight bits, depending on the mode.