32.6.2 Sequential Control

Note: The SEQCTRL register is enable-protected when CCL.CTRLA.ENABLE =1.
Name: SEQCTRL
Offset: 0x04
Reset: 0x00000000
Property: Local Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SEQSEL1[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     SEQSEL0[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 0:3, 8:11 – SEQSELx Sequential Selection x

These bit fields select the sequential configuration:

ValueNameDescription
0x0 DISABLE Sequential logic is disabled
0x1 DFF D flip-flop
0x2 JK JK flip-flop
0x3 LATCH D latch
0x4 RS RS latch
0x5 - 0xF — Reserved