32.5.6 Events

The CCL can generate the following events:

Table 32-7. Event Generators
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
PeripheralEvent
CCLLUTOUT_nLook-up Table Output ValueLevelAsynchronousAs long as OUT is ‘1’

Writing a ‘1’ to an Event Output Enable bit in the LUT Control n (LUTCTRLn.LUTEO) enables the corresponding output event. Writing a ‘0’ to this bit disables the corresponding output event.

The CCL can connect to the following events:

Table 32-8. Event Users
User NameDescriptionInput DetectionChannel Path Type
PeripheralInput
CCLLUTIN_nLook-up Table Input ValueLevelAsynchronous

Writing a ‘1’ to an Event Input Enable bit in the LUT Control n (LUTCTRLn.LUTEO) enables the corresponding action on input event. Writing a ‘0’ to this bit disables the corresponding action on input event.

Refer to the EVSYS - Event System chapter for details on configuring the event system.