32.5.2 Power Management

The CCL will continue to operate in any sleep mode as long as its source clock is running. Events connected to the event system can trigger other operations within the system without exiting sleep modes. For details on the different sleep modes, refer to the PM - Power Manager chapter.