26.4.2.1 Principle of Operation

The NVM Controller is a client on the AHB and APB buses. It responds to commands, read requests, and write requests based on user configuration.

After device reset, the NVM Controller goes through a power-up sequence. During this time, access to the NVM Controller from the AHB bus is halted. Upon power-up completion, the NVM Controller is operational without any need for user configuration