10.6.1 Synchronization Busy

Name: SYNCBUSY
Offset: 0x04
Reset: 0x00000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   GENCTRL3GENCTRL2GENCTRL1GENCTRL0   
Access RRRR 
Reset 0000 

Bits 2, 3, 4, 5 – GENCTRLn Generator Control n Synchronization Busy

This bit is cleared when synchronization of the Generator Control n (GENCTRL[n]) register between clock domains is complete, or when a clock switching operation is complete.

This bit is set when the GENCTRL[n] register synchronization between clock domains is started.