11.6 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 | Reserved | |||||||||
| 0x01 | INTENCLR | 7:0 | CKRDY | |||||||
| 0x02 | INTENSET | 7:0 | CKRDY | |||||||
| 0x03 | INTFLAG | 7:0 | CKRDY | |||||||
| 0x04 | CPUDIV | 7:0 | CPUDIV[7:0] | |||||||
0x05 ... 0x0F | Reserved | |||||||||
| 0x10 | AHBMASK | 7:0 | DMAC | HSRAM | NVMCTRL | HMATRIXHS | DSU | APBC | APBB | APBA |
| 15:8 | BROM | PAC | ||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x14 | APBAMASK | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
| 15:8 | EIC | RTC | WDT | |||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x18 | APBBMASK | 7:0 | HMATRIXHS | MTB | DMAC | NVMCTRL | DSU | PORT | ||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x1C | APBCMASK | 7:0 | ADC0 | TCC0 | TC2 | TC1 | TC0 | SERCOM1 | SERCOM0 | EVSYS |
| 15:8 | SYSCTRL | PTC | CCL | AC | ||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||