11.6.8 APB Bridge C Mask

Name: APBCMASK
Offset: 0x1C
Reset: 0x00000800
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     SYSCTRLPTCCCLAC 
Access R/WR/WR/WR/W 
Reset 1000 
Bit 76543210 
 ADC0TCC0TC2TC1TC0SERCOM1SERCOM0EVSYS 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – SYSCTRL SYSCTRL APB Clock Enable

ValueDescription
0The APB clock for the System Controller (SYSCTRL) is disabled
1The APB clock for the SYSCTRL is enabled

Bit 10 – PTC PTC APB Clock Enable

ValueDescription
0The APB clock for the Peripheral Touch Controller peripheral (CLK_PTC_APB) is disabled
1CLK_PTC_APB is enabled

Bit 9 – CCL CCL APB Clock Enable

ValueDescription
0The APB clock for the Configurable Custom Logic peripheral (CLK_CCL_APB) is disabled
1CLK_CCL_APB is enabled

Bit 8 – AC AC APB Clock Enable

ValueDescription
0The APB clock for the Analog Comparator peripheral (CLK_AC_APB) is disabled
1CLK_AC_APB is enabled

Bit 7 – ADC0 ADC0 APB Clock Enable

ValueDescription
0The APB clock for the ADC0 instance of the Analog-to-Digital Converter peripheral (CLK_ADC0_APB) is disabled
1CLK_ADC0_APB is enabled

Bit 6 – TCC0 TCC0 APB Clock Enable

ValueDescription
0The APB clock for the TCC0 instance of the Timer/Counter for Control Applications peripheral (CLK_TCC0_APB) is disabled
1CLK_TCC0_APB is enabled

Bit 5 – TC2 TC2 APB Clock Enable

ValueDescription
0The APB clock for the TC2 instance of the Timer/Counter peripheral (CLK_TC2_APB) is disabled
1CLK_TC2_APB is enabled

Bit 4 – TC1 TC1 APB Clock Enable

ValueDescription
0The APB clock for the TC1 instance of the Timer/Counter peripheral (CLK_TC1_APB) is disabled
1CLK_TC1_APB is enabled

Bit 3 – TC0 TC0 APB Clock Enable

ValueDescription
0The APB clock for the TC0 instance of the Timer/Counter peripheral (CLK_TC0_APB) is disabled
1CLK_TC0_APB is enabled

Bit 2 – SERCOM1 SERCOM1 APB Clock Enable

ValueDescription
0The APB clock for the SERCOM1 instance of the Serial Communication Interface peripheral (CLK_SERCOM1_APB) is disabled
1CLK_SERCOM1_APB is enabled

Bit 1 – SERCOM0 SERCOM0 APB Clock Enable

ValueDescription
0The APB clock for the SERCOM0 instance of the Serial Communication Interface peripheral (CLK_SERCOM0_APB) is disabled
1CLK_SERCOM0_APB is enabled

Bit 0 – EVSYS EVSYS APB Clock Enable

ValueDescription
0The APB clock for the Event System peripheral (CLK_EVSYS_APB) is disabled
1CLK_EVSYS_APB is enabled