11.6.6 APB Bridge A Mask

Name: APBAMASK
Offset: 0x14
Reset: 0x000007FF
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      EICRTCWDT 
Access R/WR/WR/W 
Reset 111 
Bit 76543210 
 GCLKSUPCOSC32KCTRLOSCCTRLRSTCMCLKPMPAC 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 10 – EIC EIC APB Clock Enable

ValueDescription
0 The APB clock for the External Interrupt Controller peripheral (CLK_EIC_APB) is disabled
1 CLK_EIC_APB is enabled

Bit 9 – RTC RTC APB Clock Enable

ValueDescription
0 The APB clock for the Real-Time Clock peripheral (CLK_RTC_APB) is disabled
1 CLK_RTC_APB is enabled

Bit 8 – WDT WDT APB Clock Enable

ValueDescription
0 The APB clock for the Watchdog Timer peripheral (CLK_WDT_APB) is disabled
1 CLK_WDT_APB is enabled

Bit 7 – GCLK GCLK APB Clock Enable

ValueDescription
0 The APB clock for the Generic Clock Controller peripheral (CLK_GCLK_APB) is disabled
1 CLK_GCLK_APB is enabled

Bit 6 – SUPC SUPC APB Clock Enable

ValueDescription
0 The APB clock for the Supply Controller peripheral (CLK_SUPC_APB) is disabled
1 CLK_SUPC_APB is enabled

Bit 5 – OSC32KCTRL OSC32KCTRL APB Clock Enable

ValueDescription
0 The APB clock for the 32.768 kHz Oscillators Controller peripheral (CLK_OSC32KCTRL_APB) is disabled
1 CLK_OSC32KCTRL_APB is enabled

Bit 4 – OSCCTRL OSCCTRL APB Clock Enable

ValueDescription
0 The APB clock for the Oscillators Controller peripheral (CLK_OSCCTRL_APB) is disabled
1 CLK_OSCCTRL_APB is enabled

Bit 3 – RSTC RSTC APB Clock Enable

ValueDescription
0 The APB clock for the Reset Controller peripheral (CLK_RSTC_APB) is disabled
1 CLK_RSTC_APB is enabled

Bit 2 – MCLK MCLK APB Clock Enable

ValueDescription
0 The APB clock for the Main Clock peripheral (CLK_MCLK_APB) is disabled
1 CLK_MCLK_APB is enabled

Bit 1 – PM PM APB Clock Enable

ValueDescription
0 The APB clock for the Power Management peripheral (CLK_PM_APB) is disabled
1 CLK_PM_APB is enabled

Bit 0 – PAC PAC APB Clock Enable

ValueDescription
0 The APB clock for the Peripheral Access Controller peripheral (CLK_PAC_APB) is disabled
1 CLK_PAC_APB is enabled