6.5.6.1.1 Hardware CRC of PFM on Boot
The CRC table is listed in Table 6-13. This table is located at
ENDADDR(CFM::BOOTCFG.BOOTPROT.BOOTPROT)-16. If
BOOTPROT==7 (0 bytes), then the CRC table is located at
ENDADDR(PFM)-16.