35.5.1.3 Sensor Configurations

The PTC supports different sensor configurations with its Self- and Mutual Capacitance modes. The mode to use depends on the type of sensor and whether single or multiple simultaneous touch points are required.

In addition, the number of available pins and the assignment of X- and Y-lines depend on both package type and device configuration.

Figure 35-4. Example of Supported Touch Sensors