29.4.3.2 Hardware Handshaking

The USART features an out-of-band hardware handshaking flow control mechanism, implemented by connecting the RTS and CTS pins with the remote device, as shown in the figure below.

Figure 29-7. Connection With a Remote Device for Hardware Handshaking

Hardware handshaking is only available in the following configuration:

  • USART with internal clock (CTRLA.MODE=1)
  • Asynchronous mode (CTRLA.CMODE=0)
  • Flow control pinout (CTRLA.TXPO=2)

When the receiver is disabled or the receive FIFO is full, the receiver drives the RTS pin high. This notifies the remote device to stop transmission after the ongoing transfer. Enabling or disabling the receiver by writing to CTRLB.RXEN will set or clear the RTS pin after a synchronization delay. When the receive FIFO becomes full, RTS is set immediately, and the frame being received will be stored in the shift register until the receive FIFO is no longer full.

Figure 29-8. Receiver Behavior When Operating With Hardware Handshaking

The current CTS Status is reflected in the STATUS register (STATUS.CTS). Character transmission will start only when CTS is cleared. When CTS is set, the transmitter will complete the ongoing transmission and stop transmitting.

Figure 29-9. Transmitter Behavior When Operating With Hardware Handshaking