29.4.3.8 Loop-Back Mode

For Loop-Back mode, configure the Receive Data Pinout (CTRLA.RXPO) and Transmit Data Pinout (CTRLA.TXPO) to use the same data pin for transmit and receive. The loop-back is through the pad, therefore the signal is also available externally.