18.4.5.2.1 Cold-Plugging

Cold-plugging is the detection of a debugger when the system is reset. Cold-plugging detection occurs when the external Reset is asserted for three consecutive SWCLK rising edges, as shown in the figure.

As described below, a CPU Reset extension is requested when cold-plugging is detected.

Figure 18-4. Cold-Plugging Detection Timing Diagram