30.4.3.4 Loop-Back Mode
For Loop-Back mode, configure the Data In Pinout and Data Out Pinout in the Control A register (CTRLA.DIPO and CTRLA.DOPO) to use the same data pins for both transmit and receive. The loop-back occurs through the pad, so the signal is also available externally.