31.6.3 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENSET).
Name: INTENCLR
Offset: 0x14
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
 ERROR    DRDYAMATCHPREC 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – ERROR Error Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Error Interrupt Enable bit, which disables the Error interrupt.

ValueDescription
0Error interrupt is disabled
1Error interrupt is enabled

Bit 2 – DRDY Data Ready Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Data Ready bit, which disables the Data Ready interrupt.

ValueDescription
0The Data Ready interrupt is disabled.
1The Data Ready interrupt is enabled.

Bit 1 – AMATCH Address Match Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Address Match Interrupt Enable bit, which disables the Address Match interrupt.

ValueDescription
0The Address Match interrupt is disabled
1The Address Match interrupt is enabled

Bit 0 – PREC Stop Received Interrupt Enable

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit will clear the Stop Received Interrupt Enable bit, which disables the Stop Received interrupt.

ValueDescription
0The Stop Received interrupt is disabled
1The Stop Received interrupt is enabled