27.4.4 Sleep Mode Operation

The PORT will continue to operate in any sleep mode where the source clock is running.

Event inputs connected to the event system can be triggered without exiting sleep modes. The SET, CLR and TGL events are not available in Standby sleep mode.

Refer to the PM - Power Manager chapter for additional information about sleep mode operation.