7.3.1 Cryptoprocessor Address Map in MSS Mode

The Cryptoprocessor uses two address regions in the MSS, the first gives access to the internal Athena Crypto block address space and the second to configuration register uses to control the Crypto functions directly by the internal processors. See the MSS Cryptoprocessor Configuration Registers for register bit definitions.

Table 7-5. Cryptoprocessor Address Map in MSS Mode
Address RangeDescription
0x22000000-0x2201FFFFCryptoprocessor internal address region
0x20127000-0x201270FFMSS Cryptoprocessor configuration registers