6.7.3.3 Reset
(Ask a Question)This reset response signal sends a reset request to the system controller. The system controller immediately powers down the device and re-executes its normal power-up sequence. This is equivalent to asserting the device reset pin. This tamper response is not available when the System Controller suspend mode is enabled.