5.2.1 Serial Opcode
After the device is selected by driving the CS pin low, the first byte received on the SI pin contains the opcode that specifies the operation to be performed. Refer to Table 6-1 for a list of commands supported by the AT25010B/AT25020B/AT25040B.