2.3 Write-Protect (WP)
The Write-Protect (WP) pin enables normal read and write operations when held high. When the WP pin is driven low, all write operations are disabled. If WP transitions low while the CS pin remains low, the current write operation will be interrupted. However, if the internal write cycle has already been initiated, driving the WP pin low will not affect the ongoing operation.