5.1.3 Receiving Data from the Device
Data output from the device is transmitted on the SO pin, with the MSb output first.
The SO data is latched on the first falling edge of SCK after the instruction has been
clocked into the device, such as the Read from Memory Array (READ) and
Read STATUS Register (RDSR) instructions. See Read Sequence
for more details.