1.1 Absolute Maximum Ratings

The following table lists the absolute maximum ratings of the XIFM gate driver.

Table 1-1. Absolute Maximum Ratings
ParameterDescriptionMin.Max.Unit
Supply voltageVCC to GND028V
Peak gate currentPeak current allowed only for fast charge CGS−1515A
Output power per gate——10W
Isolation voltagePrimary-to-secondary, VAC RMS, 1 min—10200V
Secondary-to-secondary, VAC RMS, 1 min—6700
Clearance distancePrimary-to-secondary side22—mm
Secondary-to-secondary side12.5—
Creepage distancePrimary-to-secondary side41—
Secondary-to-secondary side25—
Common Mode Transient Immunity (CMTI)Rate of change from input to output100—kV/μs
Operating temperatureAmbient operating temperature−4085°C
Storage temperature—−4085
Voltage measurementVoltage monitoring on drain of the High-Side (HS) switch against source of the Low-Side (LS) switch02500V
Temperature measurementNTC thermistor-based monitoring1−40150°C
Note:
  1. Software configurable parameter.