1.2 Key Switch Driver Features
The XIFM gate driver has the following key switch driver features:
- Compatible with HV LinPak, HV100 XHP, or any equivalent package
- 10.2 kV primary-to-secondary isolation voltage
- Isolated temperature and DC link monitoring
- 2 × 10W output power
- 15A peak source/sink current
- Configurable gate output voltages
- Compact three boards stack on-board isolated solution
- Soft shutdown time and voltage level