6.2 Thermal Considerations
A potential for self-heating errors can exist if the MCP9808 SDA, SCL and Event lines are heavily loaded with pull-ups (high current). Typically, the self-heating error is negligible because of the relatively small current consumption of the MCP9808. A temperature accuracy error of approximately +0.5°C could result from self-heating if the communication pins sink/source the maximum current specified.
For example, if the event output is loaded to maximum IOL, Equation 6-1 can be used to determine the effect of self-heating.
Where:
| TΔ | = | TJ – TA |
| TJ | = | Junction Temperature |
| TA | = | Ambient Temperature |
| θJA | = | Package Thermal Resistance |
| VOL_Alert, SDA | = | Alert and SDA Output VOL (0.4 Vmax) |
| IOL_Alert, SDA | = | Alert and SDA Output IOL (3 mAmax) |
At room temperature (TA = +25°C) with maximum IDD = 500 µA and VDD = 3.6V, the self-heating due to power dissipation TΔ is +0.2°C for the DFN-8 package and +0.5°C for the TSSOP-8 package.