3.3 Temperature Alert, Open-Drain Output (Alert)
The MCP9808 temperature Alert output pin is an open-drain output. The device outputs a signal when the ambient temperature goes beyond the user-programmed temperature limit. (See Alert Output Configuration).