7.3.3 SPI Interface Timing

Table 7-6. AC Characteristics of SPI InterfaceApplicable over the recommended operating range from TA = -40°C to +125°C, VCC = +2.7V to +5.5V.
ParametersSymbolMin.Max.Units
SCK Clock FrequencyfSCK—16MHz
SCK High TimetWH20—ns
SCK Low TimetWL25—ns
CS High TimetCS100—ns
CS Setup TimetCSS100—ns
CS Hold TimetCSH100—ns
Data in Setup TimetSU5—ns
Data in Hold TimetH5—ns
Input Rise Time(1, 2)tRI—2μs
Input Fall Time(1, 2)tFI—2μs
Output ValidtV—25ns
Output Hold TimetHO0—ns
Output Disable TimetDIS—25ns
Note:
  1. Values are based on characterization and are not production tested.
  2. System designers must ensure that all AC parametrics are met, which will typically require rise and fall times faster than these values for most clock rates. Ramp rates slower than this may result in improper operation.
Figure 7-2. SPI Mode 0 Synchronous Data Timing
Figure 7-3. SPI Mode 3 Synchronous Data Timing