7.3.1 All Interfaces

Table 7-4. AC Timing Characteristics – All InterfacesApplicable over the recommended operating range from TA = -40°C to +125°C, VCC = +2.7V to +5.5V.
ParametersSymbolMin.Typ.Max.UnitsType(4)
Wake-up Time from Sleep State. VCC > 2.7VtPU.SLEEP(1)—36.0msA
Power-up Time from VCC < 2.7VtPU.POWERON(1)—46.0msA
Idle TmertIDLE(2)0.8511.15sB
Rate at which the Nonvolatile Portion of Monotonic Counter IncrementstMONOTONIC425160sB
Noise Suppression on RESET Input PintRESET_NOISE(3)0—0.150µsA
Minimum Allowed Reset PulsetRESET_MIN(3)1.0——µsA
GPIO_3 Transition Ignored, Measured Starting with the Last Bit of Power (Sleep) tSLEEP_WAKE——250µsA
Low-Pulse Width for GPIO_3 High to Wake TA101tWAKE_GPIO_LOW40——µsA
Watchdog Time-out ValuetWATCHDOG90010001100msB
Note:
  1. Various situations can cause the power-up delays to exceed these parameters as follows:
    • If the power-on or the wake self-test functions are enabled in the configuration area, the execution of those self-test operations will increase the delay.
    • If an internal failure occurs to cause a boot event, then, there may be an additional delay during the boot to write the internal failure log in the nonvolatile memory within the chip.
    • If a device update is started but does not complete due to a power interruption, on the next power-up, some clean-up may be required and may take additional time.
    • If the 1-minute timer is enabled and is being updated in the nonvolatile memory concurrent with the wake event, the device will accept an Input command after tPU_SLEEP/tPU_POWERON but will not start the execution of that command until the nonvolatile update is complete.
  2. The idle timer specifications here assume that the idle timer is enabled and configured for 1 second. It is recommended that these times be multiplied by the delay time value set in the idle timer configuration field if that is not 1.
  3. All noise pulses ≤ tRESET_NOISE are assured to be suppressed. All pulse widths ≥ tRESET_MIN are assured to pass to the device. Pulses in between these values may or may not be suppressed.
  4. Type Means: A = 100% Tested, B = Characterized